??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1261657 - FPM 17.3 69K
Bill of material
PHOENIX CONTACT 1261657
Product number of the Manufacturer
1261657
Short Description
Monitor
Long Description
Monitor with 43.9 cm / 17.3"-TFT-display (projective-capacitive (PCAP)), 1920 x 1080 pixel(s) (Full HD), 16.2 million colors, without, 3x USB 2.0, 1x USB server, Without network, without operating system and user software: without user software. (bus system: without)
Manufacturer Type Description
FPM 17.3 69K
Preview
International product number
4063151369255
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
GTIN
4063151369255
Manufacturer product designation
Monitor
Manufacturer product description
Hygiene monitor with 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges.
Product type
FPM 17.3 69K
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85299020
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作