??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-81 - Conc. constr. B² magnet
Bill of material
1261-81
Art. No.
1261-81
Designation
Conc. constr. B² magnet, for boxes with Ø 60 mm opening size, holding force 900 N
Level of Details
Individual net weight
170 g
EAN code
4013456258518
Data sheet
HTML (Online)
Infotext
Magnet Werksfertigung von Geräte-Verbindungsosen in liegender Fertigung Haftkraft 700 N Hersteller/Typ Kaiser 1261-81
ETIM 40
EC002328
Previews
3D
Dimension
2D
Download CAD models