??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-73 - Conc. constr. wall-ceiling transition
Bill of material
1261-73
Art. No.
1261-73
Designation
Conc. constr. wall-ceiling transition, for M25 conduits, without special adhesive, with meas. strip for exact height instal.
Level of details
DIN EN conduit Ø
25 mm
Individual net weight
22 g
Single volume
0.297 l
EAN code
4013456151512
Data sheet
HTML (Online)
Infotext
Wall-ceiling transition for holding DIN EN conduits Diameter 25 mm for fitting to the edge formwork for horizontal production with special glue Kaiser Art. No. 1261-73
ETIM 40
EC001795
Previews
3D
Dimension
2D
Download CAD models