??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-14 - Conc. constr. wall-ceil. transition 90°
Bill of material
1261-14
Art. No.
1261-14
Designation
Conc. constr. wall-ceil. transition 90°, for M25 conduits, with 2 closing covers
Level of details
DIN EN conduit Ø
25 mm
Individual net weight
32.8 g
Single volume
0.501 l
EAN code
4013456217676
Data sheet
HTML (Online)
Infotext
for rigid and flexible DIN EN conduits diameter 25 mm for fitting to the edge formwork Manufacturer/Type Kaiser 1261-14
ETIM 40
EC001795
Previews
3D
Dimension
2D
Download CAD models