??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1260750 - SAC-10P- 5,0-PUR/M16FRX
Bill of material
PHOENIX CONTACT 1260750
Product number of the Manufacturer
1260750
Short Description
Master cable
Long Description
Master cable, application: Sensor/actuator box, connection method: M8 socket, number of slots: 6, number of positions: 10, slot assignment: single, status display: No; master cable connection: M16 plug connection, PUR/PVC, cable length: 5 m, shielding: no, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SAC-10P- 5,0-PUR/M16FRX
International product number
4063151414511
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
51
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part