??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1260009 - SACB-C-H180 8/16 SCO GN
Bill of material
PHOENIX CONTACT 1260009
Product number of the Manufacturer
1260009
Short Description
Connector hood
Long Description
Connector hood, application: Sensor/actuator box, connection method: M12-SPEEDCON-socket Metal, status display: No; master cable connection: Pluggable screw connection 180°, shielding: no
Manufacturer Type Description
SACB-C-H180 8/16 SCO GN
Preview
International product number
4063151368890
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
30
degree of protection
IP65
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
width
58 mm
height
21 mm
net weight
0.070 kg
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
1.500 mm^2
connection for NPN sensors present
No
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
120 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
2
LED display present
No
Potential separation present
No
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
120 V
Screwed cable gland for min. external cable diameter
7 mm
Screwed cable gland for max. external cable diameter
12 mm
Connection of the master cable
Pluggable screw connection
GTIN
4063151368890
Manufacturer product designation
Connector hood
Manufacturer product description
Connector hood with integrated connector with screw connection, for sensor/actuator boxes with M12 metal thread or QUICKON connection and master cable connection, for 4, 6, or 8 slots
Product type
SACB-C-H180 8/16 SCO GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part