??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1260-50 - Conc. constr. ceiling large conduit box
Bill of material
1260-50
Article number
1260-50
Designation
Conc. constr. ceiling large conduit box, with metal nut M5 for light hook, depth 79 mm
Level of details
Depth
79 mm
Exit opening Ø
60 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
2
Markings for cables and DIN EN conduits up to Ø 32 mm
2
Number of parts
2
Individual net weight
44.8 g
Single volume
0.702 l
EAN code
4013456336001
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1260-50. with metal nut M5 for light hook fixing 2-part, installation height 79 mm Markings for cables and conduits up to diameter 32 mm Exit opening Diameter 60 mm especially suitable for hot glue fixing
Previews
3D
Dimension
2D
Download CAD models