??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1260-50 - Conc. constr. ceiling large conduit box
Bill of material
1260-50
Order code
1260-50
Description
Conc. constr. ceiling large conduit box, with metal nut M5 for light hook, Depth 79 mm
Level of Details
Tiefe
79 mm
Exit opening Ø
60 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
2
Markings for cables and DIN EN conduits up to Ø 32 mm
2
Number of parts
2
Individual net weight
44.8 g
Single volume
0.702 l
EAN-Code
4013456336001
ETIM 40
EC002601
Datasheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models