??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1260-40 - Conc. constr. one-gang junction box
Bill of material
1260-40
Article number
1260-40
Designation
Conc. constr. one-gang junction box, as large conduit box, with plaster skin, with support element holder, depth 79 mm
Level of details
Depth
79 mm
Installation opening Ø
60 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
2
Markings for cables and DIN EN conduits up to Ø 32 mm
2
Number of parts
2
Individual net weight
43.1 g
Single volume
0.702 l
EAN code
4013456326002
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 34 DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1260-40. 2-part, installation height 74 mm for cables and conduits up to diameter 32 mm horizontally and vertically configurable in combination distance of 71 mm
Previews
3D
Dimension
2D
Download CAD models