??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1259330 - SAC-5P-M12MS/0,2-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1259330
Product number of the Manufacturer
1259330
Short Description
Bus system cable
Long Description
Bus system cable, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/0,2-92X/M12FSSHOD
International product number
4063151369163
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP69K
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151369163
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12MS/0,2-92X/M12FSSHOD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part