??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1257822 - EV-T2G3PC-3AC20A-6,5M2,5ESBK11
Bill of material
PHOENIX CONTACT 1257822
Product number of the Manufacturer
1257822
Short Description
AC charging cable
Long Description
CHARX connect, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), C-Line, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
Manufacturer Type Description
EV-T2G3PC-3AC20A-6,5M2,5ESBK11
Preview
International product number
4063151365394
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2
Nominal current
20 A
nominal voltage
480 V
Current type
AC 3-phase
length of the cable
6.500 m
Charging mode
Mode 3
With Incable Control Box (ICCB)
No
Type vehicle side
type 2
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151365394
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), C-Line, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
Product type
EV-T2G3PC-3AC20A-6,5M2,5ESBK11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models