??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1256-08 - Befestigungs- und Abstützelement Flat 45/80
Bill of material
1256-08
Article number
1256-08
EAN-Code
4013456587038
Level of details
Designation
Befestigungs- und Abstützelement Flat 45/120
Length
121,7 mm
Width
60 mm
Depth
53 mm
Number of parts
1
For wall thickness
8 cm
Packaging
50
Datenblatt
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models