??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1255598 - TM-RIBBON 64 BK 103
Bill of material
PHOENIX CONTACT 1255598
Product number of the Manufacturer
1255598
Short Description
Ink ribbon
Long Description
Ink ribbon, For the E-WML... product group in combination with the THERMOMARK E.WRAP applicator, length: 0.3 m, roll length: 300 m, width: 64 mm, color: black
Manufacturer Type Description
TM-RIBBON 64 BK 103
Preview
International product number
4063151362539
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
64 mm
color
Black
length
300 mm
Weight of the individual packaging
25 g
Foil weight portion of the individual packaging
25 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
Length
0.3 m
Net weight
22.220 g
Type description
TM-RIBBON 64 BK 103
GTIN
4063151362539
Manufacturer product designation
Ink ribbon
Manufacturer product description
Ink ribbon, For the E-WML... product group in combination with the THERMOMARK E.WRAP applicator, length: 0.3 m, roll length: 300 m, width: 64 mm, color: black
Product type
TM-RIBBON 64 BK 103
URI of the product
http://www.phoenixcontact.com/product/1255598
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96121010
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part