??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1255031-1
Bill of material
1255031-1
Part Number
1255031-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1255031-1
TE Internal Description
SCD,2052 3607 02,SMA
Alias #
2052-3607-02
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Number of Positions
1
PCB Mount Orientation
Edge
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Panel Attachment Style
Front Mount
Product Height
.375 in
Product Length
17.15 mm [ .675 in ]
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Number of Panel Mounting Holes
4
Grade
Military
Previews
3D
2D
Download CAD models