??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1255010000 - GWHUE M3 WTL6
Bill of material
Weidmueller 1255010000
Preview
Product number of the Manufacturer
1255010000
Manufacturer Type Description
GWHUE M3 WTL6
Short Description
Connecting sleeve (terminal) Height: 6 mm, Width: 6 mm, Depth: 13.3 mm, Copper - zinc
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4050118075892
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.002 kg
customs tariff number (TARIC)
73181639
URL
URL
Previews
3D
2D
Download CAD models