??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1254 - DIN 376 C GEWINDEBOHRER
Bill of material
1254 12.000
Item ID
1254 12.000
Item Description
C GEWINDEBOHRER
Item Name
HSS-E C-MASCH,-GBO M12 DIN 376 RN-C
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 376
Thread Form Type
M
Thread Diameter Metric
12 mm
Thread Pitch
1.750 mm
Thread Tolerance Class
ISO2/6H
Wrench Size
7 mm
Thread Length
18.500 mm
Usable Length
49 mm
Overall Length
110 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
9 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
0.047 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
TICN
Tool Style Code
1
Connection Code, Machine Side
ZYL00902105
Connection Code, Machine Side ISO 13399
ZYL21F9000h$09
Previews
3D
Dimension
2D
Download CAD models