??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1253218 - SOL-SC-2ST-0-DC-10MPPT-1001SE
Bill of material
PHOENIX CONTACT 1253218
Product number of the Manufacturer
1253218
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 10x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connector for the input and output side.
Manufacturer Type Description
SOL-SC-2ST-0-DC-10MPPT-1001SE
Preview
International product number
4063151361570
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
600 mm
height
400 mm
depth
230 mm
GTIN
4063151361570
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 10x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connector for the input and output side.
Product type
SOL-SC-2ST-0-DC-10MPPT-1001SE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。