??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1252550000 - KLBUE 10-20 CPF16
Bill of material
Weidmueller 1252550000
Preview
Product number of the Manufacturer
1252550000
Manufacturer Type Description
KLBUE 10-20 CPF16
Short Description
Shield connection terminal, Pitch in mm: 25.00, Cable diameter, max.: 20 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118104431
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
20 mm
min. permissible cable diameter
20 mm
Explosion tested design (EEx e)
No
Mass
0.043 kg
depth
47.355 mm
height
26 mm
width
27.3 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models