??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1252530000 - KLBUE 3-8 FM4
Bill of material
Weidmueller 1252530000
Preview
Product number of the Manufacturer
1252530000
Manufacturer Type Description
KLBUE 3-8 FM4
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248112531
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
8 mm
min. permissible cable diameter
8 mm
Explosion tested design (EEx e)
No
Assembly type
Top-hat rail TH35
Mass
0.017 kg
depth
32.146 mm
height
50.2 mm
width
14.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models