??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1251937 - SOL-SC-2ST-0-DC-12MPPT-1001SE
Bill of material
PHOENIX CONTACT 1251937
Product number of the Manufacturer
1251937
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 12x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connector for the input and output side.
Manufacturer Type Description
SOL-SC-2ST-0-DC-12MPPT-1001SE
Preview
International product number
4063151359188
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
600 mm
height
400 mm
depth
230 mm
GTIN
4063151359188
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 12x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connector for the input and output side.
Product type
SOL-SC-2ST-0-DC-12MPPT-1001SE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part