??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1250930000 - WGK 4 BK BX
Bill of material
Weidmueller 1250930000
Preview
Product number of the Manufacturer
1250930000
Manufacturer Type Description
WGK 4 BK BX
Short Description
Lead-through terminal
GTIN
4050118042191
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
rated current
32 A
height
21.500 mm
color
black
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Screw connection
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
No
width
8.100 mm
rated voltage
250 V
Mass
0.008 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Baixar modelos em CAD