??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125-OF
Bill of material
125-OF
Part Number
125-OF
Description
Auto Transformer, 250VA, 230V to 115V, 115V to 230V
Power
250 VA
Input
230V or 115V V
Output
115V or 230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
4.2 lbs (1.91 kg)
Length
3.37 in. (85.6 mm)
Height
2.87 in. (72.9 mm)
Width
3.25 in. (82.6 mm)
Previews
3D
2D
Download CAD models