??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
125 Height - Cable Ladder - Straight Section
Bill of material
125G300CA12lLL-0150-3000
Part No.
125G300CA12lLL-0150-3000
H - Height
125 mm
Material
RS - Rung Spacing
mm
Rung Shape
Rung Orientation
Series
W - Width
mm
L - Length
mm
Weight
12.825 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models