??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0701_211 - Cinch Connectivity Solutions
Bill of material
125-0701-211
Part Number
125-0701-211
Description
SMPM Male, PCB Surface Mount, 0.150" Height Connector, Full Detent
Termination Style
Receptacle
Termination Type
Solder
Gender
Plug
Max Frequency
65 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
PCB Surface Mount
미리보기
3D
2D
CAD모델 다운로드