??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0701_201 - Cinch Connectivity Solutions
Bill of material
125-0701-201
Part Number
125-0701-201
Description
SMPM Male, Straight PCB Mount, Full Detent
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Plug
Max Frequency
65 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
Straight PCB Mount
Previews
3D
2D
Download CAD models