??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0592_001 - Cinch Connectivity Solutions
Bill of material
125-0592-001
Part Number
125-0592-001
Description
SMPM Male, Straight Cabled, M17/ 151 (.047) Semi-Rigid, Full Detent
Termination Style
Cable
Termination Type
Solder
Gender
Plug
Max Frequency
65 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models