??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1249557 - HC-STA-RJ45CT-HS-M20-PLRBK
Bill of material
PHOENIX CONTACT 1249557
Product number of the Manufacturer
1249557
Short Description
Connector set
Long Description
Connector set, number of positions: 8, CAT6A, material: PA, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: lateral, With RJ45 contact insert, with slotted seal
Manufacturer Type Description
HC-STA-RJ45CT-HS-M20-PLRBK
Preview
International product number
4063151355012
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
50 V
rated current
1 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
60 °C
certificate/approval
not available
width
34.200 mm
height
59.700 mm
depth
63.540 mm
Pole number
8
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Pin
Material of the contact
Copper alloy
max. operating ambient temperature
60 °C
Material of the contact coat
Au
Degree of soiling
3
Rated surge voltage
0.800 kV
Overvoltage category
III
PE connection present
No
Conductor connection method
crimp connection
seal present
Yes
Design of housing surface
Not applicable
Locking present
No
material of housing
PA
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
0
Arrangement of the cable lead-in
lateral
Coding (head 1)
without
GTIN
4063151355012
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, number of positions: 8, CAT6A, material: PA, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: lateral, With RJ45 contact insert, with slotted seal
Product type
HC-STA-RJ45CT-HS-M20-PLRBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models