??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1248780000 - SFX 9/40 S MC NE RT
Bill of material
Weidmueller 1248780000
Preview
Product number of the Manufacturer
1248780000
Manufacturer Type Description
SFX 9/40 S MC NE RT
Short Description
Cable coding system, 7 - 40 mm, 13.62 mm, Polyamide 66, red
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118039238
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
color
red
material
Plastic
Combustibility class
V2
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.002 kg
depth
4 mm
height
40 mm
width
13.619 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models