??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1248530000 - CC DIA 30/4.2 MC NE GE
Bill of material
Weidmueller 1248530000
Preview
Product number of the Manufacturer
1248530000
Manufacturer Type Description
CC DIA 30/4.2 MC NE GE
Short Description
Device marking, Ø 30 mm, with 4.2 mm mounting hole, 30 mm, Polyamide 66, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118038927
Manufacturer Name
Weidmueller Group
diameter
30 mm
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.002 kg
depth
1.2 mm
height
30 mm
width
30 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models