??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1248480000 - CC 85/54 O4MM MC NE WS
Bill of material
Weidmueller 1248480000
Preview
Product number of the Manufacturer
1248480000
Manufacturer Type Description
CC 85/54 O4MM MC NE WS
Short Description
Device marking, 85 mm, Polyamide 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118038859
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.010 kg
depth
0.8 mm
height
54 mm
width
85.4 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models