??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-50 - Conc. construction ceiling box 45°
Bill of material
1248-50
Art. No.
1248-50
Designation
Conc. construction ceiling box 45°, with plaster skin, exit opening Ø 35 mm, with metal nut M5, depth 55 mm
Level of details
Depth
55 mm
Exit opening Ø
35 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
4
Number of parts
2
Individual net weight
35.500 g
Single volume
0.318 l
EAN code
4013456331006
Data sheet
HTML (Online)
Infotext
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, with metal nut M5 for light hook Installation height 55 mm Markings for cables and conduits up to diameter 25 mm Exit opening diameter 35 mm Manufacturer/Type Kaiser 1248-50.
ETIM 40
EC002601
Previews
3D
Dimension
2D
Download CAD models