??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-40 - Conc. constr. wall light connection box
Bill of material
1248-40
Article number
1248-40
Designation
Conc. constr. wall light connection box, with plaster skin, exit opening Ø 35 mm, depth 58 mm
Level of details
Depth
58 mm
Exit opening Ø
35 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
2
Number of parts
2
Individual net weight
37 g
Single volume
0.406 l
EAN code
4013456330801
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
Wall light connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1248-40. 2-part, exit opening diameter 35 mm, installation height 53 mm for cables and conduits up to diameter 25 mm
Previews
3D
Dimension
2D
Download CAD models