??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1246566 - NBC-MSD/ 3,6-939/R4AQ SCO RAIL
Bill of material
PHOENIX CONTACT 1246566
Product number of the Manufacturer
1246566
Short Description
Network cable
Long Description
Network cable
Manufacturer Type Description
NBC-MSD/ 3,6-939/R4AQ SCO RAIL
International product number
4063151347932
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP67
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151347932
Manufacturer product designation
Network cable
Manufacturer product description
Network cable
Product type
NBC-MSD/ 3,6-939/R4AQ SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part