??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1246-01 - Wandleuchten-Anschlussdose Flat 45
Bill of material
1246-01
Article number
1246-01
EAN-Code
4013456587144
Level of details
Designation
Wandleuchten-Anschlussdose Flat 45
Length
81 mm
Width
73,4 mm
Depth
45 mm
Exit opening Ø
35 mm
Markings for lines and cables up to Ø 25 mm
6
Number of parts
1
Packaging
100
Datenblatt
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models