??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1245419 - SF-7ES1N8A80A5X
Bill of material
PHOENIX CONTACT 1245419
Product number of the Manufacturer
1245419
Short Description
Cable connector
Long Description
Cable connector, straight short, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 5.5 mm ... 8.5 mm, number of positions: 8, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SF-7ES1N8A80A5X
Preview
International product number
4063151411947
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
36
rated voltage
630 V
Application standards
not available
certificate/approval
not available
net weight
0.123 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4063151411947
Manufacturer product designation
Cable connector
Manufacturer product description
Cable connector, straight short, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 5.5 mm ... 8.5 mm, number of positions: 8, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SF-7ES1N8A80A5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part