??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1245292 - RC-16S2N1280ELX
Bill of material
PHOENIX CONTACT 1245292
Product number of the Manufacturer
1245292
Short Description
Cable connector
Long Description
M23, Cable connector, straight, shielded: no, Screw locking mechanism, cable diameter range: 3 mm ... 10.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-16S2N1280ELX
International product number
4063151447816
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。