??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1245097 - CA-1RP1N8AT008SX
Bill of material
PHOENIX CONTACT 1245097
Product number of the Manufacturer
1245097
Short Description
Cable connector
Long Description
M23, Cable connector, CA, angled, shielded: yes, SPEEDCON locking, No. of pos.: 16+2+FE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
CA-1RP1N8AT008SX
Preview
International product number
4063151410292
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
not available
certificate/approval
not available
net weight
0.188 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151410292
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, CA, angled, shielded: yes, SPEEDCON locking, No. of pos.: 16+2+FE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
CA-1RP1N8AT008SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част