??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244828 - HC-26S1N8A2300X
Bill of material
PHOENIX CONTACT 1244828
Product number of the Manufacturer
1244828
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Crimp connection, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
HC-26S1N8A2300X
Preview
International product number
4063151450212
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
36
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
26
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4063151450212
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Crimp connection, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
HC-26S1N8A2300X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作