??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244568 - K-8E-M23MK/ 2,0-H00/M23FK-C5-SX
Bill of material
PHOENIX CONTACT 1244568
Product number of the Manufacturer
1244568
Short Description
Connector in molded plastic on both sides
Long Description
Connector in molded plastic on both sides, length: 2 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
K-8E-M23MK/ 2,0-H00/M23FK-C5-SX
Preview
International product number
4063151406882
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Application standards
not available
certificate/approval
EAC
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151406882
Manufacturer product designation
Connector in molded plastic on both sides
Manufacturer product description
Connector in molded plastic on both sides, length: 2 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
K-8E-M23MK/ 2,0-H00/M23FK-C5-SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part