??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243838 - CA-16S1N12HZ00X
Bill of material
PHOENIX CONTACT 1243838
Product number of the Manufacturer
1243838
Short Description
Device connector, rear mounting
Long Description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16, Direction of rotation: Standard, type of contact: Socket, Solder connection, Axial seal, Central fixing, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
CA-16S1N12HZ00X
Preview
International product number
4063151402273
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
With thread
Yes
GTIN
4063151402273
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16, Direction of rotation: Standard, type of contact: Socket, Solder connection, Axial seal, Central fixing, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
CA-16S1N12HZ00X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част