??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243809 - CA-16P1N8A80DNX
Bill of material
PHOENIX CONTACT 1243809
Product number of the Manufacturer
1243809
Short Description
Cable connector
Long Description
M23, Cable connector, CA, straight, shielded: yes, Screw locking, No. of pos.: 16, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
CA-16P1N8A80DNX
Preview
International product number
4063151402662
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.088 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151402662
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, CA, straight, shielded: yes, Screw locking, No. of pos.: 16, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
CA-16P1N8A80DNX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part