??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243746 - CA-06S1N8A8008X
Bill of material
PHOENIX CONTACT 1243746
Product number of the Manufacturer
1243746
Short Description
Cable connector
Long Description
M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
CA-06S1N8A8008X
Preview
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.089 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151403416
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, CA, straight, shielded: yes, Screw locking, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
CA-06S1N8A8008X
GLN of manufacturer
4063151
International product number
4063151403416
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat