??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243144 - RC-06S1N8AQ0E2X
Bill of material
PHOENIX CONTACT 1243144
Product number of the Manufacturer
1243144
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, series: RC, straight, shielded: yes, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Axial O-ring, Central fixing, cable diameter range: 5.5 mm ... 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-06S1N8AQ0E2X
International product number
4063151430573
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。