??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242798 - ST-8EP1N8A8004SX
Bill of material
PHOENIX CONTACT 1242798
Product number of the Manufacturer
1242798
Short Description
Cable connector
Long Description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 5+3+PE, type of contact: Pin, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 9, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-8EP1N8A8004SX
Preview
International product number
4063151400651
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Degree of protection (IP), mounted
IP67
screen connection present
Yes
Coding (head 1)
not available
With thread
No
GTIN
4063151400651
Manufacturer product designation
Cable connector
Manufacturer product description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 5+3+PE, type of contact: Pin, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 9, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-8EP1N8A8004SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part