??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242775 - ST-3ES1N8A6100SX
Bill of material
PHOENIX CONTACT 1242775
Product number of the Manufacturer
1242775
Short Description
Device connector front mounting
Long Description
Device connector front mounting, for standard and SPEEDCON interlock, M17, number of positions: 3+PE, type of contact: Socket, Axial O-ring, shielded: yes, degree of protection: IP67, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-3ES1N8A6100SX
Preview
International product number
4063151398682
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
4
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
4
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4063151398682
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, for standard and SPEEDCON interlock, M17, number of positions: 3+PE, type of contact: Socket, Axial O-ring, shielded: yes, degree of protection: IP67, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-3ES1N8A6100SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part