??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242774 - ST-3EP1N8A6100SX
Bill of material
PHOENIX CONTACT 1242774
Product number of the Manufacturer
1242774
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M17, number of positions: 3+PE, type of contact: Pin, Axial O-ring, Central fixing, shielded: yes, degree of protection: IP67, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-3EP1N8A6100SX
Preview
International product number
4063151398590
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
4
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
4
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4063151398590
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M17, number of positions: 3+PE, type of contact: Pin, Axial O-ring, Central fixing, shielded: yes, degree of protection: IP67, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-3EP1N8A6100SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作