??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242773 - ST-17S1N8A6100SX
Bill of material
PHOENIX CONTACT 1242773
Product number of the Manufacturer
1242773
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-17S1N8A6100SX
Preview
International product number
4063151399238
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151399238
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-17S1N8A6100SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。