??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242733 - ST-08S1N8A8K02SX
Bill of material
PHOENIX CONTACT 1242733
Product number of the Manufacturer
1242733
Short Description
Cable connector
Long Description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 8, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-08S1N8A8K02SX
Preview
International product number
4063151396947
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
screen connection present
Yes
Coding (head 1)
not available
With thread
No
GTIN
4063151396947
Manufacturer product designation
Cable connector
Manufacturer product description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 8, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-08S1N8A8K02SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part