??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242650 - TU-09P1N128UDUX
Bill of material
PHOENIX CONTACT 1242650
Product number of the Manufacturer
1242650
Short Description
Cable connector
Long Description
Cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
TU-09P1N128UDUX
International product number
4063151427658
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
not available
certificate/approval
not available
net weight
0.113 kg
Type of interlock
Screw locking mechanism
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151427658
Manufacturer product designation
Cable connector
Manufacturer product description
Cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
TU-09P1N128UDUX
URI of the product
http://www.phoenixcontact.com/product/1242650
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част