??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242527 - RC-12P2NL20000X
Bill of material
PHOENIX CONTACT 1242527
Product number of the Manufacturer
1242527
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12P2NL20000X
International product number
4063151427597
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151427597
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12P2NL20000X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част